HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

31CX125HSSBUSABULK, 5/16" x 1-1/4" Hex Bolt, Stainless Steel

Brand:

Burndy

Catalog ID:

31CX125HSSBUSABULK

Stainless Steel 5/16 x 1.25 Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

31CX125HSSBUSABULK

Material

STAINLESS STEEL

UPC

781810337523

Dimensions

Dimension - Bolt Size fraction

5/16

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads