HUBBELL
Image of 38NWET 38NWET, 3/8" Internal Tooth Washer, Silicon Bronze, Tin Plated
Image of 38NWET 38NWET, 3/8" Internal Tooth Washer, Silicon Bronze, Tin Plated

38NWET, 3/8" Internal Tooth Washer, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

38NWET

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

38NWET

Connector Type

Washer - Internal Tooth Lock

Material

SILICON BRONZE

UPC

781810255070

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.398

Dimension - Outside Diameter inch

0.692

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads