HUBBELL
Image of 38NWGS 38NWGS, 3/8" Internal Tooth Washer, Galvanized Steel
Image of 38NWGS 38NWGS, 3/8" Internal Tooth Washer, Galvanized Steel

38NWGS, 3/8" Internal Tooth Washer, Galvanized Steel

Brand:

Burndy

Catalog ID:

38NWGS

3/8" Internal Tooth Washer, Galvanized Steel

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

38NWGS

Material

GALVANIZED STEEL

UPC

781810278987

Dimensions

Dimension - Bolt Size fraction

3/8

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

1

Resources and downloads