HUBBELL
Image of 38X150OSB 38X150OSB, 3/8" x 1-1/2" Oval Shank Bolt
Image of 38X150OSB 38X150OSB, 3/8" x 1-1/2" Oval Shank Bolt

38X150OSB, 3/8" x 1-1/2" Oval Shank Bolt

Brand:

Burndy

Catalog ID:

38X150OSB

3/8 x 1.50 Oval Shank Bolt.

Product details

General

Catalog Number

38X150OSB

Material

SILICON BRONZE

UPC

781810214060

Dimensions

Dimension - Bolt Size fraction

3/8

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads