HUBBELL
Image of 1516 4 in. Rigid/IMC 3-Piece Coupling
*Representative image
Image of 1516 4 in. Rigid/IMC 3-Piece Coupling

4 in. Rigid/IMC 3-Piece Coupling

Brand: Raco

Catalog ID: 1516

4 in. Rigid/IMC 3-Piece Coupling

  • Malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1516

Conduit Type

Rigid/IMC

Fitting Type

Couplings

Material

Malleable Iron

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169015162

Dimensions

Dimensions

3.469 in x 5.75 in x 5.75 in

Height

5.75 in

Length

3.469 in

Trade Size

4 in

Weight

7.245 lb

Width

5.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

2

Minimum Pack Quantity

2

Pallet Quantity

420