HUBBELL
4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's
Image of 683 4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's
Image of 683 4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's
play
Image of 683 4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's
+1
Image of 683 4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's
Buy America(n) Qualified

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's

Brand: Raco

Catalog ID: 683

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's

  • Drawn construction of pre-galvanized steel
  • 4 in. square, 2-1/8 in. deep
  • Supplied with eleven 1/2 in. and six 3/4 in. knockouts
  • 30.3 cu. in. Capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

683

Color

Gray

Drawn or Welded

Drawn

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Product Family

Two Device Handy Boxes & Covers

Product Type

Steel Boxes and Covers

Type

Box

UPC

050169006832

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

0.816 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750