HUBBELL
4 in. to 3-1/2 in. Rigid/IMC Reducing Bushing
Image of 1186 4 in. to 3-1/2 in. Rigid/IMC Reducing Bushing
*Representative image
Image of 1186 4 in. to 3-1/2 in. Rigid/IMC Reducing Bushing

4 in. to 3-1/2 in. Rigid/IMC Reducing Bushing

Brand: Raco

Catalog ID: 1186

4 in. to 3-1/2 in. Rigid/IMC Reducing Bushing

  • Rugged iron construction ensures mechanical protection of the raceway
  • Zine electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1186

Conduit Type

Rigid/IMC

Fitting Type

Bushings

Material

Iron

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169011867

Dimensions

Dimensions

1.75 in x 4.438 in x 4.438 in

Height

4.438 in

Length

1.75 in

Trade Size

4 in to 3-1/2 in

Weight

1.562 lb

Width

4.438 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

840