HUBBELL
Image of USBB4BK 4-Port, USB Charger, 5V 3A, 2-Port, 15A 125V, Black
Image of USBB4BK 4-Port, USB Charger, 5V 3A, 2-Port, 15A 125V, Black
Discontinued

4-Port, USB Charger, 5V 3A, 2-Port, 15A 125V, Black

Brand:

Bryant

Catalog ID:

USBB4BK

4-Port, USB Charger, 5V 3A, 2-Port, 15A 125V, Black

  • 5V 3A
  • 2-Port
  • 15A 125V
  • Black

Product details

General

Catalog Number

USBB4BK

Color

Black

Series

Standard

Style

Decorator

Type

Outlet

UPC

781786193604

Electrical Ratings

Current / Amperage Rating

5 A

Voltage Rating

5 V

Voltage Rating Description

5 V

Logistics

Carton Quantity

10