HUBBELL
4GCBB-15Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr w/ Breaker, 15A Trip Quicklag, 4 1-Pole, 120VAC, Hub 3/4", 2 Hub Top, 2 Hub Bottom
Image of 4GCBB-15Q1 4GCBB-15Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr w/ Breaker, 15A Trip Quicklag, 4 1-Pole, 120VAC, Hub 3/4", 2 Hub Top, 2 Hub Bottom
Image of 4GCBB-15Q1 4GCBB-15Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr w/ Breaker, 15A Trip Quicklag, 4 1-Pole, 120VAC, Hub 3/4", 2 Hub Top, 2 Hub Bottom

4GCBB-15Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr w/ Breaker, 15A Trip Quicklag, 4 1-Pole, 120VAC, Hub 3/4", 2 Hub Top, 2 Hub Bottom

Brand: Killark

Catalog ID: 4GCBB-15Q1

GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 15A Trip Quicklag- Four 1-Pole- 120VAC- Hub Size 3/4"- 4 NPT (Two Hubs on Top and Two Hubs on Bottom)

  • Compact rectangular enclosure with threaded cover allows easy access.
  • Provided with four 3/4"-14 NPT drilled and tapped conduit openings, one top and two bottom.
  • Eaton (Cutler-Hammer) Type QC Quicklag Circuit Breakers (These assemblies include the breaker as indicated).
  • Push pull handle mechanism operates circuit breakers.
  • Handle mechanism supplied as standard with "Lockout" in OFF position.
  • Enclosures are made from copper free cast aluminum alloy (less than 4/10 of 1%).
  • Special combinations of breaker amperage are available, consult factory for details.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against rain, sleet and damage from external ice formation.

General

Application

Indoor and outdoor hazardous areas where flammable gases or vapors, combustile dusts, or easily ignitable fibers or flyings may be present. Provides overcurrent and short circuit protection of branch lighting, heating, and appliance circuits.

Catalog Number

4GCBB-15Q1

Enclosure Type

Threaded

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Wall
  • Wall

Operating Temperature Celcius Max

40 Degree

Product Family

Distribution Equipement

Series

GCBB Series

Type

Circuit Breaker Enclosure

UPC

783936205304

Dimensions

Depth

6.625 in

Diameter - Inside

4.88 in

Dimensions

11.5 in x 8.125 in x 6.875 in

Gross Weight with Packaging

13.1

Height

6.875 in

Length

11.5 in

Weight

12 lb

Width

8.125 in

Electrical Ratings

Frequency Rating

60 Hz

Conductor Related

Number Of Poles

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3R, 7(B, C, D), 9(E, F, G)

UL File Number

E83969

Operational

Operating Temperature Celcius Max

40 Degree