

Brand: Chance
Catalog ID: 400285714
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
400285714
Coating
Galvanized, ASTM A-153
Material
Steel
Product Type
Square Flat
Type
Washer
UPC
096359071228
Dimensions
4 in x 4 in x 0.5 in
Distance From Pole
N/A
Height
0.5 in
Length
4 in
Weight
2.23 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
CAO Specification Number
6150
Pallet Quantity
960