HUBBELL
Image of 50SWSSMDUSA 50SWSSMDUSA, 1/2" Split Washer, Stainless Steel
Image of 50SWSSMDUSA 50SWSSMDUSA, 1/2" Split Washer, Stainless Steel

50SWSSMDUSA, 1/2" Split Washer, Stainless Steel

Brand:

Burndy

Catalog ID:

50SWSSMDUSA

1/2 Stainless Steel Split Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

50SWSSMDUSA

Connector Type

Washer - Split

Material

STAINLESS STEEL

UPC

781810330463

UPC 12 Digit

7818103304633

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Resources and downloads