HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X225HEBET, 1/2" x 2-1/4" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

50X225HEBET

  • Tin Plated DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

50X225HEBET

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

480 LBS/in

Material

SILICON BRONZE

UPC

781810218372

UPC 12 Digit

7818102183722

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.25 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

100

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)