Brand: Burndy
Catalog ID: 556294FCB
Catalog Number
556294FCB
Connector Type
Captive Interface Bolted Wedge Tap
Material Type
Aluminum Alloy
UPC
621945734999
Dimensions
3.2 in x 2.51 in x 4.85 in
Height
4.85 in
Length
3.2 in
Width
2.51 in
Conductor Range
Main Conductor: 477 ACSR 26/7, 556, 600 MCM, 636 ACSR, 18/1, 605 ACSR (0.856" - 0.953")
Tap: 397 ACSR 30/7, 477, 500 MCM, 556.5, 636 AAC (0.795" - 0.918")
Connector Type
Captive Interface Bolted Wedge Tap