HUBBELL
Image of 62X131FWGSBOX 62X131FWGSBOX, 5/8" x 1.31 Flat Washer, Galvanized Steel
Image of 62X131FWGSBOX 62X131FWGSBOX, 5/8" x 1.31 Flat Washer, Galvanized Steel

62X131FWGSBOX, 5/8" x 1.31 Flat Washer, Galvanized Steel

Brand:

Burndy

Catalog ID:

62X131FWGSBOX

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

62X131FWGSBOX

Material

GALVANIZED STEEL

UPC

781810531075

Dimensions

Dimension - Bolt Size fraction

5/8

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1