

Brand: Killark
Catalog ID: 980S
Galvanized steel. Natural finish. 300 Series stainless steel screws.
Application
For use with Duraloy 8 Series fittings.
Catalog Number
980S
Color
Silver
Cover Type
Stamped
EU RoHS Indicator
Finish Type
Natural
Material
Steel
Product Family
Fittings
Series
Duraloy 8 Series
Type
Conduit Body Cover
UPC
783936481586
Dimensions
15.875 in x 7.375 in x 6.25 in
Gross Weight with Packaging
2.56
Height
6.25 in
Hub Size
3-1/2" to 4"
Length
15.875 in
Width
7.375 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator