HUBBELL
Image of 000038020000 Adapter Sleeve for use on: #14 To #10 Solid & #14 to #12 Stranded Conductors 1” Length, Use In #6 Stranded & Solid Molds
Image of 000038020000 Adapter Sleeve for use on: #14 To #10 Solid & #14 to #12 Stranded Conductors 1” Length, Use In #6 Stranded & Solid Molds

Adapter Sleeve for use on: #14 To #10 Solid & #14 to #12 Stranded Conductors 1” Length, Use In #6 Stranded & Solid Molds

Brand:

Burndy

Catalog ID:

000038020000

Adapter Sleeve for use on: #14 To #10 Solid & #14 to #12 Stranded Conductors 1” Length, Use In #6 Stranded & Solid Molds

Product details

General

Catalog Number

000038020000

Material

Copper

Type

Tools & Accessories

UPC

781810571385

Dimensions

Weight

0.003 lb

Certifications And Compliance

Buy American Compliant

Yes

Certified Listed

TAA Compliant (All status valid till December 2024)

Resources and downloads