HUBBELL
Image of 000038020700 Adapter Sleeve for use on: #4 To #3 Solid & #5 to #4 Stranded Conductors 1” Length, Use In #2 Molds
Image of 000038020700 Adapter Sleeve for use on: #4 To #3 Solid & #5 to #4 Stranded Conductors 1” Length, Use In #2 Molds

Adapter Sleeve for use on: #4 To #3 Solid & #5 to #4 Stranded Conductors 1” Length, Use In #2 Molds

Brand:

Burndy

Catalog ID:

000038020700

Adapter Sleeve for use on: #4 To #3 Solid & #5 to #4 Stranded Conductors 1” Length, Use In #2 Molds

Product details

General

Catalog Number

000038020700

Material

Copper

Type

Tools & Accessories

UPC

781810571446

Resources and downloads

Specifications