HUBBELL
Image of 000038020100 Adapter Sleeve for use on: #8 To #6 Solid & #10 to #9 Stranded Conductors 1” Length, Use In #4 Molds
Image of 000038020100 Adapter Sleeve for use on: #8 To #6 Solid & #10 to #9 Stranded Conductors 1” Length, Use In #4 Molds

Adapter Sleeve for use on: #8 To #6 Solid & #10 to #9 Stranded Conductors 1” Length, Use In #4 Molds

Brand:

Burndy

Catalog ID:

000038020100

Adapter Sleeve for use on: #8 To #6 Solid & #10 to #9 Stranded Conductors 1” Length, Use In #4 Molds

Product details

General

Catalog Number

000038020100

Material

Copper

Type

Tools & Accessories

UPC

781810571392

Resources and downloads

Specifications