HUBBELL
Audio/Video Module, Blank, 1 Unit, White
Image of IMB1W Audio/Video Module, Blank, 1 Unit, White
Image of IMB1W Audio/Video Module, Blank, 1 Unit, White
Buy America(n) Qualified

Audio/Video Module, Blank, 1 Unit, White

Brand: Hubbell Premise Wiring

Catalog ID: IMB1W

Audio/Video Module, Blank, 1 Unit, White

  • Blank
  • 1 Unit
  • White

Blank Module 1 - 5-Pack

General

Application

Filler Module

Catalog Number

IMB1W

Construction

Molded ABS

Cutout

iStation

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Blank, 1 Unit

Style

1 Unit

Type

Blank

UPC

662620826844

Dimensions

Display Size

1-Unit

Weight

0.05 lb

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

20

Pallet Quantity

6240