
Brand: FARGO
Catalog ID: GDE5101L
Fargo GDE5100 Series Automatic deadends are designed for use on High Strength, Common, Siemens-Martin, Utilities and Bell System Strand.
Bail Option
Long
Catalog Number
GDE5101L
Material
Aluminum Alloy; Steel
Material - Bail
Stainless Steel
Material - Jaw
HS Plated Steel
Material - Shell
High Strength Aluminum Alloy
Material - Yoke
Aluminum Alloy
Product Category
Guy Wire
Type
Automatic
UPC
096359377269
Dimensions
11.500 in x 2.250 in x 1.500 in
Height
1.5 in
Length
11.5 in
Nominal Guy Wire Size
5/16" 7 Strand
Thickness - Pad
0 in
Weight
0.67 lb
Width
2.25 in
Conductor Diameter - Maximum
0.335
Conductor Diameter - Minimum
0.31
Conductor Diameter Range
0.31 - 0.335
Assembly Rating (Ultimate)
8000 lb
Bail Option
Long
Pallet Quantity
2100