HUBBELL
Image of GL110 Automatic Splice Copper
* Representative image
Image of GL110 Automatic Splice Copper
Buy America(n) Qualified

Automatic Splice Copper

Brand: FARGO

Catalog ID: GL110

Automatic Splice, for #8 SOL Copper, Dia. Range 0.12 - 0.13 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

Product details

General

Catalog Number

GL110

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

UPC

096359311201

Dimensions

Dimensions

3.400 in x 0.500 in x 0.500 in

Height

0.5 in

Length

3.4 in

Weight

0.11 lb

Width

0.5 in

Conductor Related

Conductor Diameter - Maximum

0.13

Conductor Diameter - Minimum

0.12

Conductor Diameter Range

0.12 - 0.13

Conductor Type

Copper, Copperweld

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

UL Listed

No

Logistics

Pallet Quantity

21000

Resources and downloads

Specifications

Sales Drawings