HUBBELL
Image of B21E4D75G29 B21E4D75G29 Flexible Copper Braid
Image of B21E4D75G29 B21E4D75G29 Flexible Copper Braid

B21E4D75G29 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B21E4D75G29

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B21E4D75G29

Connector Type

Braid

Material

Copper

UPC

621945435759

UPC 12 Digit

6219454357599

Dimensions

Dimension - L Length Overall mm

121 mm

Dimension - Length Overall inch

4.75 in

Length

4.75 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

12000

Resources and downloads