HUBBELL
Image of BA16E38 BA16E38, Vinyl Ring Terminal For 22 - 16 AWG
Image of BA16E38 BA16E38, Vinyl Ring Terminal For 22 - 16 AWG

BA16E38, Vinyl Ring Terminal For 22 - 16 AWG

Brand:

Burndy

Catalog ID:

BA16E38

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serration in the inner barrel for added holding strength and better conductivity
  • Electro-tin plating for durable, long-lasting corrosion resistance
  • 600 Volts maximum, 105°C maximum

Product details

General

Catalog Number

BA16E38

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

VINYLUGâ„¢

Type

Ring Tongue

UPC

781810026724

UPC 12 Digit

7818100267244

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Hole Size fraction

16/41

Dimension - Hole Size inch

0.39 in

Dimension - Length Overall inch

1.15 in

Dimension - Pad Width inch

0.53 in

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.45 in

Conductor Related

Conductor - Copper Solid Size Range

20 AWG -22 AWG; 16 AWG -18 AWG

Conductor - Copper Str Size Range

20 AWG - 22 AWG; 16 AWG - 18 AWG

Conductor Size

22 - 16 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999