HUBBELL
Back Panel (Ultimate) 14.2 X 10.2, Carbon Steel - White
Image of NP1612C Back Panel (Ultimate) 14.2 X 10.2, Carbon Steel - White
*Representative image
Image of NP1612C Back Panel (Ultimate) 14.2 X 10.2, Carbon Steel - White

Back Panel (Ultimate) 14.2 X 10.2, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP1612C

Back Panel (Ultimate) 14.2X10.2 Carbon Steel - White

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP1612C

Color

White

Construction

Non-Flanged

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725860333

Dimensions

Actual Height

14.2 in

Actual Width

10.2 in

Height

14 in

Weight

4.3 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

342