HUBBELL
Image of BB024L12LT34 BB024L12LT34 Flexible Copper Braid
Image of BB024L12LT34 BB024L12LT34 Flexible Copper Braid

BB024L12LT34 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BB024L12LT34

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB024L12LT34

Material - Ferrules

N

UPC

621945462342

Dimensions

Dimension - L Length Overall mm

333

Dimension - Length Overall inch

13.1

Length

13.1 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

4500

Resources and downloads