HUBBELL
Image of BB024L3TNKEYCHAIN BB024L3TNKEYCHAIN Flexible Copper Braid
Image of BB024L3TNKEYCHAIN BB024L3TNKEYCHAIN Flexible Copper Braid

BB024L3TNKEYCHAIN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BB024L3TNKEYCHAIN

Product details

General

Catalog Number

BB024L3TNKEYCHAIN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810362082

Dimensions

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.00 in

Length

3 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

12000

Resources and downloads