HUBBELL
Image of 277-712BH Behavioral Health Flush-Mount VoIP Telephone (Auto-dial)
Image of 277-712BH Behavioral Health Flush-Mount VoIP Telephone (Auto-dial)
Image of 277-712BH Behavioral Health Flush-Mount VoIP Telephone (Auto-dial)

Behavioral Health Flush-Mount VoIP Telephone (Auto-dial)

Brand:

Austdac

Catalog ID:

277-712BH

GAI-TRONICS Behavioral Health series of rugged telephones are designed for use in environments where conversation privacy is desired but safety is a concern. The keypad flush-mount handset model is equipped with a shortened, 12-inch handset cord to prevent the handset being used as a weapon. The cord is also short enough to prevent the possibility of strangulation. Its rugged design provides both quality and longevity. The Model 238-003 enclosure can be used if surface mounting is more desirable. Adding an “AC” suffix at the end of either model will increase the handset cord length to 15 inches.

Product details

General

Application

  • Rehabilitation Centers
  • Correctional Facilities
  • Mental Health Facilities

Catalog Number

277-712BH

Color

Silver

Connectivity Options

VoIP

Construction

Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish

Mount location

Flush-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

Auto-Dial

Weather Rating

Type 3R

Dimensions

Dimensions

2.44 in x 10.0 in x 12.0 in

Height

12 in

Length

2.44 in

Weight

5.5 lb

Width

10 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15