HUBBELL
BIC2_COVER_Photo_BW
BIC2_COVER_Photo_BW

BIC24750, Distribution Block Cover

Brand:

Burndy

Catalog ID:

BIC24750

Product details

General

Catalog Number

BIC24750

Connector Type

Cover

Material

Vinyl, Plastisol

UPC

781810132630

UPC 12 Digit

7818101326300

Dimensions

Dimension - Length Overall inch

6.97 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads