HUBBELL
Image of SSR175 Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.75-1.99" Cable Range
Image of SSR175 Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.75-1.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.75-1.99" Cable Range

Brand:

Bryant

Catalog ID:

SSR175

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.75-1.99" Cable Range

  • Split Mesh
  • Rod Closing
  • Offset Eye
  • 1.75-1.99" Cable Range

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

7,600 lbs

Catalog Number

SSR175

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

1520

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Split Mesh, Rod Closing, Single Weave

Type

Offset Eye

UPC

781786271807

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Cable Specification

UL Listed Circuit Wire