HUBBELL
Image of T137923 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 3kVA
Image of T137923 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 3kVA
play
Product Information Video Series - Buck Boost Transformers
Image of T137923 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 3kVA
+1
Image of T137923 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 3kVA

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 3kVA

Brand:

Acme Electric

Catalog ID:

T137923

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 3kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Catalog Number

T137923

Construction

Encapsulated

kVA

3

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Buck-Boost Transformer

Secondary Voltage

24/48 V

UL Insulation Class

180°C

UPC

047503085622

Winding Material

CU

Dimensions

Dimensions

3.88 in x 4.08 in x 8.68 in

Height

8.68 in

Length

3.88 in

Weight

55 lb

Width

4.08 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources and downloads