HUBBELL
BYNA
BYNA

BYNA58RTHHT, High Temperature Compression Terminal, includes Hardware

Brand:

Burndy

Catalog ID:

BYNA58RTHHT

Product details

General

Catalog Number

BYNA58RTHHT

Connector Type

Terminal

Trade Name

HYLUGâ„¢

UPC

781810502471

UPC 12 Digit

7818105024711

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384