HUBBELL
BYNA
BYNA

BYNAS32RT15HT, Compression Terminal, 15 Degree Pad, 300 kcmil ACSS, High Temperature

Brand:

Burndy

Catalog ID:

BYNAS32RT15HT

Product details

General

Catalog Number

BYNAS32RT15HT

Connector Type

Terminal

Trade Name

HYLUGâ„¢

UPC

781810500507

UPC 12 Digit

7818105005077

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288