HUBBELL
Image of B406-8-W Cabinet Speaker - Model B406-8-W
Image of B406-8-W Cabinet Speaker - Model B406-8-W

Cabinet Speaker - Model B406-8-W

Brand:

Austdac

Catalog ID:

B406-8-W

GAI-Tronics' loudspeakers are designed especially for voice broadcasts, providing clear and efficient communications in the speech frequency range. Our cone speaker assemblies feature quality components selected for reliable performance in office, control room - virtually any light industrial application.

  • 8 Ohm, 6 Watt
  • Impedance Version or XFMR Versions Available w/Six Voltage Taps
  • ABS Plastic in White
  • Spring Clamp Terminals
  • Dimensions: 8.3" (210mm) Square x 2.6" (66mm) D
  • Mounting: Screws & Keyhole

Product details

General

Catalog Number

B406-8-W

Power

6W

Dimensions

Cubic Capacity

179.114 cu.in

Depth

2.6

Height

8.3 in

Width

8.3 in

Electrical Ratings

Impedance

8 Ohms

Wattage

6 W