

Brand: Hubbell Premise Wiring
Catalog ID: WBB44
Standard Product
Application
Bottom Hinge
Catalog Number
WBB44
Color
Black
Construction Material - Main
Steel
Finish Type
Black Powder Coated
Size
4U
Sub Brand
Cable Management
Type
Wall Mount Bracket
UPC
662620660271
Depth
4 in
Size
4U
Weight
3.45 lb
Width
19 in
Wire Size
44 Menne
Industry Standard(s)
TIA
Carton Quantity
1