HUBBELL
Image of 1204-003 Ceiling Mounted Cone Speaker
Image of 1204-003 Ceiling Mounted Cone Speaker

Ceiling Mounted Cone Speaker

Brand:

Austdac

Catalog ID:

1204-003

12-inch diameter light industrial cone speaker. Flush ceiling speaker with back box, white epoxy, painted aluminum baffle with rim mounting holes to simplify installation. Supplied with remote volume control and wall plate. Well adjusted for office type areas.

  • Flush Ceiling speaker with Back Box
  • White epoxy, painted aluminum baffle with rim mounting holes to simplify installation
  • Supplied with remote volume control and wall plate
  • 12-inch diameter light industrial cone speaker
  • 15W, 8 Ohms Speaker
  • Well Suited for Office Type Areas

Product details

General

Catalog Number

1204-003

Mount location

Ceiling-Mount

Power

15W

Dimensions

Depth

10

Diameter

16.6 in

Electrical Ratings

Impedance

8 Ohms