HUBBELL
CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Satin Nickel Powder Paint Finish with Floor Insert
Image of 24GTCVRNKC CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Satin Nickel Powder Paint Finish with Floor Insert
Image of 24GTCVRNKC CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Satin Nickel Powder Paint Finish with Floor Insert
play
SystemOne Recessed Floor Boxes
Image of 24GTCVRNKC CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Satin Nickel Powder Paint Finish with Floor Insert
Image of 24GTCVRNKC CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Satin Nickel Powder Paint Finish with Floor Insert
Buy America(n) Qualified

CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Satin Nickel Powder Paint Finish with Floor Insert

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 24GTCVRNKC

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Satin Nickel Powder Paint Finish with Floor Insert

  • Flush Style with Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Flush Cover with Insert Option with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

24GTCVRNKC

Color

Nickel Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

Cover Type

Rectangle

Finish Type

Nickel

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

  • (4) Screw Mount
  • (4) Screw Mount

Number of Gang(s)

2-Gang

Product Family

Recessed - CFB Series

Size

2-Gang;4-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Recessed Concrete Floor Box Cover w/ Insert

Type of Use

Tile/ Flush

Typical Application

Tile/ Flush

UPC

783585527109

Dimensions

Length

10.69 in

Size

2-Gang;4-Gang

Weight

2 lb

Width

6.19 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang