HUBBELL
CFB6G Rectangular Series, 610 Furniture Feed Cover Dividing Kit
Image of CFB6FFDIVKIT CFB6G Rectangular Series, 610 Furniture Feed Cover Dividing Kit
Image of CFB6FFDIVKIT CFB6G Rectangular Series, 610 Furniture Feed Cover Dividing Kit

CFB6G Rectangular Series, 610 Furniture Feed Cover Dividing Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB6FFDIVKIT

SystemOne Recessed 6-Gang Floor Box Rectangular Cover Dividing Kit 610 Series, For Use in Concrete Floors.

  • Required For Multi-Service with 610xFFCVRxx Furniture Feed Covers
  • For Use with CFB6G Series Round Cover Floorboxes
  • Purchased Separately
  • Maintains Separation between Line and Low Voltage Wiring

Includes Dividers and Blank Covers for Dynamic Installations

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB6FFDIVKIT

Cover Shape

Rectangle

EU RoHS Indicator

Material

Pre Galvanized Steel

Mounting Method

Mounts in Box and to Cover

Mounting Type

  • Screw Mount
  • Screw Mount

Product Family

SystemOne

Sub Brand

Recessed Concrete Floor Boxes

UPC

783585590905

Dimensions

Weight

2.3 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts in Box and to Cover

Logistics

Carton Quantity

1