HUBBELL
Image of CH6C0 CH6C0, Cable Tie Hanger
Image of CH6C0 CH6C0, Cable Tie Hanger

CH6C0, Cable Tie Hanger

Brand:

Burndy

Catalog ID:

CH6C0

Nylon Cable Hanger.

  • Cable hangers provide a contact area range of 1/2" to 3/8" in width
  • All contact edges have a full radius for product protection
  • Sizes clearly marked on each clamp

Product details

General

Catalog Number

CH6C0

Color

Black

Material

NYLON 6/6

Mounting Method

Screw

UPC

781810336243

Dimensions

Dimension - Bundle Diameter Max inch

.43

Dimension - Width inch

0.47

Dimension - Width mm

12 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

4000

Packaging Type

Bag

Resources and downloads