HUBBELL
Circuit Guard® Extra Heavy Duty Hard Wired GFCI with Manual Set & Alarm, 30A, 120/240V AC, Black
Image of GFHW33015 Circuit Guard® Extra Heavy Duty Hard Wired GFCI with Manual Set & Alarm, 30A, 120/240V AC, Black
Image of GFHW33015 Circuit Guard® Extra Heavy Duty Hard Wired GFCI with Manual Set & Alarm, 30A, 120/240V AC, Black
Image of GFHW33015 Circuit Guard® Extra Heavy Duty Hard Wired GFCI with Manual Set & Alarm, 30A, 120/240V AC, Black
Image of GFHW33015 Circuit Guard® Extra Heavy Duty Hard Wired GFCI with Manual Set & Alarm, 30A, 120/240V AC, Black

Circuit Guard® Extra Heavy Duty Hard Wired GFCI with Manual Set & Alarm, 30A, 120/240V AC, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFHW33015

Power Protection Products, Hard Wired GFCI, Industrial/Commercial, Audible Alarm, 30A 120/240V AC, 4-6 mA Trip Level, Black.

Ground Fault Circuit Interrupters (GFCIs) - For non-residential installations all receptacles installed in nondwelling locations specified in NEC® Article 210.8(B)(1) to (10) shall have ground fault circuit interrupter protection for personnel. These areas include: (1) Bathrooms (2) Kitchens (3) Roof Tops (4) Outdoors (5) Sinks (within 6’ of edge) (6) Indoor Wet Locations (7) Locker Rooms/Shower Facilities (8) Garages/Service Bays (9) Crawl Spaces (10) Unfinished Basements. Required by code, receptacles in any wet area must all be protected with ground fault circuit interrupters (GFCIs) that stop the flow of electric current to protect people in the presence of a ground fault. Hubbell offers AUTOGUARD™ and standard heavy duty GFCI receptacles. AUTOGUARD™ is a self-test version that continually tests electronic circuitry automatically. The AUTOGUARD™ unit features a green LED to indicate “power-on” and a red LED that is both a “trip indicator” when solid, and an “end of life indicator” when flashing. The GFCI sensing modules work in conjunction with hydraulic magnetic circuit breakers to interrupt power in the event of a ground fault condition.

  • Electromagnetic Latching Mechanism
  • Trips if ground and neutral touch at load side
  • Red blinking light plus optional audible alarm
  • Open neutral protection Trips upon loss of neutral

Manual Set- Audible Alarm

General

Application

Wire Into Circuit

Catalog Number

GFHW33015

Color

Black

Construction

Fabricated

EU RoHS Indicator

Item Type

Industrial Grade

Material - Insulation

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Dielectric Withstand - 1500 VRMS across contact, 4000 VRMS between conductors & enclosure
  • Electrical - Operating Voltage Range - 85% to 110%
  • Electrical - Rated Voltage - 120V AC, 240V AC & 120/240V, 3Ø 250V AC, 3Ø 120/208V AC
  • Electrical - Surge Withstand - 6000V impulse, 0.5 ms rise time 100kHz ringing frequency
  • Environmental - Construction - Industrial grade design
  • Environmental - Housing Rating - UL Type 4X
  • Environmental - Leakage Current - At 93% Humidity leakage current is zero
  • Environmental - Operating Temperature - -35°C to 66°C, -30°F to 150°F.
  • Environmental - Type - Class A GFCI

Product Family

Extra Heavy Duty

Specifications

  • Response Time - .025 sec. Max
  • Switch Interface - Double Insulated
  • Trip Level - 4 to 6 mA
  • Unit Color - Gray with black cover
  • Weight - 1.40 lbs.
  • Wire Leads - #10 AWG, 24" long

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Hard Wired, Alarm

UPC

783585005287

Dimensions

Weight

1.9 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Hard Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

120/240 VAC

Voltage Rating Description

120/240 VAC

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Performance

  • Electrical - Dielectric Withstand - 1500 VRMS across contact, 4000 VRMS between conductors & enclosure
  • Electrical - Operating Voltage Range - 85% to 110%
  • Electrical - Rated Voltage - 120V AC, 240V AC & 120/240V, 3Ø 250V AC, 3Ø 120/208V AC
  • Electrical - Surge Withstand - 6000V impulse, 0.5 ms rise time 100kHz ringing frequency
  • Environmental - Construction - Industrial grade design
  • Environmental - Housing Rating - UL Type 4X
  • Environmental - Leakage Current - At 93% Humidity leakage current is zero
  • Environmental - Operating Temperature - -35°C to 66°C, -30°F to 150°F.
  • Environmental - Type - Class A GFCI

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5