



Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFP2301
Manual Set
Application
Line Cord Only No Devices
Catalog Number
GFP2301
Color
Black
Construction
Fabricated
Item Type
Industrial Grade
Material - Insulation
Elastomer
Material - Jacket
PVC
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
Extra Heavy Duty
Specifications
Style
Manual Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Portable, Straight Blade
UPC
783585005614
Outside Diameter
0.335
Weight
2.15 lb
Amperage Rating
30 A
Connectivity
Plug-In
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
240 VAC
Voltage Rating Description
240 VAC
Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi
Industry Standard(s)
UL Listed
Performance
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Carton Quantity
5