HUBBELL
Image of 295-001F Clean Phone® Analog Telephone (Flush-Mount) - UL
Image of 295-001F Clean Phone® Analog Telephone (Flush-Mount) - UL

Clean Phone® Analog Telephone (Flush-Mount) - UL

Brand:

Austdac

Catalog ID:

295-001F

The Clean Phone® Telephone’s hands-free operation is ideal for clean room, clinical, or sanitary environments. Available in a flush-mount (295-001F) or wall-mount (295-001W) design, the Clean Phone® telephone can function in both standard or SMART operation mode. SMART (Self Monitoring And Reporting Technology) operation allows the telephone to be monitored for health and usage via our TMA software (purchased separately).

  • Two auto-dial numbers allow quick communication at the touch of a button.
  • “Flash” button allows the Clean Phone® telephone to use features of a PBX system.
  • Completely smooth front panel is sealed with an overlay that keeps the phone particulate-free and makes cleaning quick and easy.
  • Auto answer option allows clean room personnel to answer calls without leaving their stations.
  • Oversized buttons allow easy operation for gloved hands. Button function is clearly indicated.
  • Password Protected Programming
  • Two (2) programmable control outputs
  • SMART Technology allows central health/activity monitoring via TMA software
  • UL Listed

Product details

General

Application

  • Clean Rooms
  • Clinical Environments
  • Sterile Environments
  • Sanitary Environments

Catalog Number

295-001F

Color

Overlay

Connectivity Options

Analog/SMART

Mount location

Flush-Mount

Output Level Speaker

87 dB @ 1M

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Keypad

UPC

850025795289

Weather Rating

Indoor

Dimensions

Dimensions

2.0 in x 12.0 in x 12.0 in

Height

12 in

Length

2 in

Weight

12.1 lb

Width

12 in

Electrical Ratings

Input Voltage

5 VDC

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC