



Brand: TayMac
Catalog ID: COC150
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
COC150
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
C Type Conduit Bodies
UPC
050169815045
Dimensions
8.346 in x 2.508 in x 2.736 in
Height
2.736 in
Length
8.346 in
Package Height
2.953 in
Package Length
8.661 in
Package Weight
2.205 lb
Package Width
5.906 in
Trade Size
1-1/2 in
Weight
1.013 lb
Width
2.508 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
640