HUBBELL
Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Double Pole DoubleThrow Center Off 10A 250V/10A
Image of HBL223SPMM Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Double Pole DoubleThrow Center Off 10A 250V/10A
Image of HBL223SPMM Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Double Pole DoubleThrow Center Off 10A 250V/10A

Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Double Pole DoubleThrow Center Off 10A 250V/10A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL223SPMM

Switches and Lighting Controls, Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Double Pole DoubleThrow Center Off 10A 250V/10A

Nickel Plated for Corrosion Resistance

General

Action

DPDT

Catalog Number

HBL223SPMM

Color

Metallic

Contact Configuration

Momentary

Horsepower - Maximum

1.5

Item Type

Panel Mount and Bat Handle Switch

Mounting Method

Panel Mount

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact

Product Family

Double Pole/Double Throw

Specifications

  • Body Material - Impact Resistant Thermoplastic Body
  • Bushing - Brass- Nickel Plated
  • Contacts - Fine Silver
  • Strap Material - Nickel Plated
  • Toggle - Brass- Nickel Plated

Style

Spade Terminal

Type

Momentary

UPC

783585017150

Dimensions

Dimensions

2.27 in x 0.76 in x 1.3 in

Height

1.3 in

Length

2.27 in

Weight

0.2 lb

Width

0.76 in

Electrical Ratings

Amperage Rating

10/20 A

Current / Amperage Rating

10/20 A

Voltage Rating

250/125 VAC

Conductor Related

Number Of Poles

Double Pole

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Action

DPDT

Horsepower - Maximum

1.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact

Configuration

Mounting Method

Panel Mount

Logistics

Carton Quantity

50