MY LISTS
HUBBELL
Image of VACS750 Compression Splice VERSAtile™ Minimum Tension
* Representative image
Image of VACS750 Compression Splice VERSAtile™ Minimum Tension
Buy America(n) Qualified

Compression Splice VERSAtile™ Minimum Tension

Brand: ANDERSON

Catalog ID: VACS750

Minimum Tension versatile Compression Splice for 750 MCM str AL

  • For AL to AL, AL to CU connections
  • AL9CU (90°C Rated)
  • UL Listed
  • CSA Certified

Product details

General

Catalog Number

VACS750

Color Code

Pink

Compression Method

VersaCrimp or Conventional Die Tooling

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

UPC

096359334477

Dimensions

Diameter - Inside

1.028 in

Weight

0.686 lb

Conductor Related

Conductor Compatibility

ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;ACAR-653.1-12/7;ACAR-739.8-18/19

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

UL Listed

Yes

Logistics

Carton Quantity

24

Resources and downloads