Brand: FARGO
Catalog ID: GC166
Bronze vise type connector for bonding small diameter lashing wires to messengers.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
240 in-lbs
Catalog Number
GC166
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Material Type
Non-Standard
Plating
No
Product Category
Vise Type Connectors
UPC
096359307167
Bolt Diameter
0.25
Diameter - Bolt
0.25 in
Diameter - Bolt Head
0.31 in
Dimensions
1.000 in x 0.875 in x 1.500 in
Height
1.5 in
Length
1 in
Length - Nut Flat-To-Flat
0.38 in
Weight
0.42 lb
Width
0.875 in
Conductor Diameter - Maximum
0.5
Conductor Diameter - Minimum
0.245
Conductor Diameter Range
0.245 - 0.5
Conductor Type
Messenger Wire
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
240 in-lbs
Bolt Head Type
Hex