HUBBELL
Image of NSC6GN10 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Green, 10' Length
Image of NSC6GN10 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Green, 10' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Green, 10' Length

Brand:

Bryant

Catalog ID:

NSC6GN10

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Green, 10' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

Product details

General

Application

Category 6

Catalog Number

NSC6GN10

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505454

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

80

Resources and downloads