




Brand: Quazite
Catalog ID: PG2436CA0009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG2436CA0009
EU RoHS Indicator
Insulated?
No
Load Rating (ANSI Tier)
T8
Material
Polymer Concrete
UPC
662037100728
Weight Load Rating
Dimensions
36 in x 24 in x 3 in
Height
3 in
Length
36 in
Weight
103 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Load Rating (ANSI Tier)
T8
Weight Load Rating