HUBBELL
Image of CT18200MUG CT18200MUG, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Natural, Universal Grade
Image of CT18200MUG CT18200MUG, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Natural, Universal Grade

CT18200MUG, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Natural, Universal Grade

Brand:

Burndy

Catalog ID:

CT18200MUG

Product details

General

Catalog Number

CT18200MUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18

Tool Type

Mini

Trade Name

UNIRAPâ„¢

UPC

781810469033

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

202 mm

Dimension - Length Overall inch

7.95 in

Dimension - Width inch

0.10 in

Dimension - Width mm

2.5 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

40000

Minimum Pack Quantity

1000