HUBBELL
Image of CT30125M0 CT30125M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black
Image of CT30125M0 CT30125M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black

CT30125M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT30125M0

Nylon cable ties, Tensile strength-250 Lbs, Color- UV Black, 05.75"L, 0.13"W, 01.25" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT30125M0

Color

Black

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

30

Trade Name

UNIRAPâ„¢

UPC

781810332313

Dimensions

Dimension - Bundle Diameter Max inch

1.25

Dimension - L Length Overall mm

146 mm

Dimension - Length Overall inch

5.75 in

Dimension - Width inch

0.14 in

Dimension - Width mm

3.6 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-5-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5000

Minimum Pack Quantity

1000

Packaging Type

Bag