HUBBELL
Image of CUW30AE CUW30AE, Deadend Clamp, Aluminum Alloy
Image of CUW30AE CUW30AE, Deadend Clamp, Aluminum Alloy

CUW30AE, Deadend Clamp, Aluminum Alloy

Brand:

Burndy

Catalog ID:

CUW30AE

  • High strength aluminum clamp for deadending primary distribution lines
  • Straight-line design with hot stick lifting-eye, pulling-eye
  • Captured, angled U-bolts
  • Snub-pocket V-shaped, range-taking conductor groove and galvanized steel U-bolts provide high holding strength

Product details

General

Catalog Number

CUW30AE

Connector Type

Deadend

Material

Aluminum Alloy

Material - Hardware

Galvanized Steel

Plated

N

Plating Type

Unplated

UPC

781810091807

Dimensions

Dimension - B Length fraction

3-22/25 in

Dimension - B Length inch

3.88 in

Dimension - F Width Center to Center inch

0.68 in

Dimension - Height fraction

3-23/39 in

Dimension - Height inch

3.59 in

Dimension - Height mm

91.2 mm

Dimension - L Length Overall mm

254 mm

Dimension - Length Overall inch

10 in

Dimension - Width fraction

3-8/17 in

Dimension - Width inch

3.47 in

Dimension - Width mm

88 mm

Conductor Related

Conductor - AAAC 5005 Size

123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil

Conductor - AAAC 5005 Size Range

123.3 (7) kcmil-312.8 (19) kcmil

Conductor - AAAC 6201 Size

123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil

Conductor - AAAC 6201 Size Range

123.3 (7) kcmil-312.8 (19) kcmil

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil

Conductor - ACSR Str Size Range

1/0 (6/1) Raven AWG-266.8 (18/1) Waxwing kcmil

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Size Range

1/0 AWG-300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10